SCT250-250

Compression Connectors - Splices

Copper "T" splice, long barrel, 250 - 250 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

4.26

Overall Length (mm)

108.2

Overall Height (In.)

1.63

Overall Height (mm)

41.4

Copper Conductor Size (kcmil)

266.8

Copper Conductor Size Run

250 kcmil

Copper Conductor Size Tap

250 kcmil

Run O.D. (In.)

0.75

Tap O.D. (In.)

0.75

BMEcat - AWG Area

NA

Color Code

Yellow

Copper Conductor Size (AWG)

5/0

Die Color & Die Index Run

Yellow P62

Die Color & Die Index Tap

Yellow P62

Panduit Die Index Number

P62

Run Length (In.)

2 3/16

Tap Length (In.)

1 11/16

Wire Range (mm²)

150 - 150

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

16

T&B Die Index No.

62

Packaging Details

UPC

07498391246

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0515

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Part Drawings

Copper T Splices - Type SCT

US English

Related Products