SCT300-300

Compression Connectors - Splices

Copper "T" splice, long barrel, 300 - 300 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

5.45

Overall Length (mm)

138.4

Overall Height (In.)

2.04

Overall Height (mm)

51.8

Copper Conductor Size (kcmil)

336.4

Copper Conductor Size Run

300 kcmil

Copper Conductor Size Tap

300 kcmil

Run O.D. (In.)

0.81

Tap O.D. (In.)

0.81

BMEcat - AWG Area

NA

Color Code

White

Copper Conductor Size (AWG)

6/0

Die Color & Die Index Run

White P66

Die Color & Die Index Tap

White P66

Panduit Die Index Number

P66

Run Length (In.)

2 13/16

Tap Length (In.)

2 1/16

Wire Range (mm²)

150 - 150

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

17

T&B Die Index No.

66

Packaging Details

UPC

07498391251

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0506

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCT2-2 Product Page

US English

Part Drawings

Copper T Splices - Type SCT

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products