SCT350-350

Compression Connectors - Splices

Copper "T" splice, long barrel, 350 - 350 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

5.53

Overall Length (mm)

140.5

Overall Height (In.)

2

Overall Height (mm)

50.8

Copper Conductor Size (kcmil)

336.4

Copper Conductor Size Run

350 kcmil

Copper Conductor Size Tap

350 kcmil

Run O.D. (In.)

0.88

Tap O.D. (In.)

0.88

BMEcat - AWG Area

NA

Color Code

Red

Copper Conductor Size (AWG)

6/0

Die Color & Die Index Run

Red P71

Die Color & Die Index Tap

Red P71

Panduit Die Index Number

P71

Run Length (In.)

2 13/16

Tap Length (In.)

2 1/16

Wire Range (mm²)

185 - 185

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

18

T&B Die Index No.

71

Packaging Details

UPC

07498391256

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper T Splices - Type SCT

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products