SR-0-XY

Mechanical Connectors - Splicer/Reducer

Splicer/reducer, aluminum, dual rated, type SR, #14 - 1/0 AWG STR, #14 - #10 AWG SOL.

Specifications

Note

SR-0-XY replaces SR-0-X

Material

Tin-Plated Aluminum

Copper and Aluminum Conductor Size Range

#14 AWG STR - 1/0 AWG STR, #14 AWG SOL - #10 AWG SOL

No. of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

0.75 (19.1)

Hex Key Size (In.)

**

Length In (mm)

1.91 (48.5)

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

Tongue Thickness In. (mm)

Tongue Width In. (mm)

Width In (mm)

0.75 (19.1)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Temperature Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ in (8µ m)

UL Listed

UL 486A - UL 486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Part Number Series

SR

Part Features

The use of Panduit oxide inhibiting joint compound (CMP-100) is recommended.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360768

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ALUMINUM SPLICE/REDUCER: C41540

US English

Catalog Cut Sheets

SR-2-XY Product Page

US English

Related Products