SR-500-3Y

Mechanical Connectors - Splicer/Reducer

Splicer/reducer, aluminum, dual rated, type SR, 3/0 AWG - 500 kcmil.

Specifications

Material

Tin-Plated Aluminum

Note

SR-500-3Y replaces SR-500-3

Overall Height (In.)

1.4

Overall Height (mm)

35.6

Copper and Aluminum Conductor Size Range

3/0 AWG - 500 kcmil

Number of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Hex Key Size (In.)

3/8

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

Tongue Thickness In. (mm)

Tongue Width In. (mm)

Width In (mm)

1.37 (34.8)

CSA Certified

C22.2 No. 65-13

Maximum Output Voltage (V)

Temperature Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ in (8µ m)

UL Listed

UL 486A - UL 486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Part Number Series

SR

Part Features

The use of Panduit oxide inhibiting joint compound (CMP-100) is recommended.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360774

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0377

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ALUMINUM SPLICE/REDUCER: C41540

US English

Catalog Cut Sheets

SR-2-XY Product Page

US English

Related Products