SBA500-1

Mechanical Connectors - Split Bolt

Split bolt, aluminum dual rated, type SBA, 500 kcmil - #2 STR.

Specifications

Conductor Size Run

1.73

Material

Tin-Plated Aluminum

CSA Certified

UL Listed

Yes

Length (In.)

3.62

Length (mm)

91.9

Max Run to Max Tap

500 kcmil - 500 kcmil

Max Run to Min Tap

500 kcmil - #2 STR (Compact)

Min Run to Min Tap

400 kcmil (Compact) - #2 STR (Compact)

BMEcat - Halogen Free

true

Body Hex

1.73

Connection Type

Aluminum to Aluminum, Aluminum to Copper, Copper to Copper

Inside Diameter (In.)

0.84

Nut Hex

2.00

Part Features

dual rated, tin plated, range taking,durable alum alloy,true hex design for correct fit,free float pressure bar

Tightening Torque (In-Lbs)

825

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390313

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0072

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0290

Resources

Catalog Cut Sheets

US English

Part Drawings

Aluminum Split Bolt Connectors - 350 thru 500 kcmil

US English

Related Products