Conductor Size Run |
0.56 |
Material |
Tin-Plated Aluminum |
CSA Certified |
C22.2 No. 65-13 |
UL Listed |
Yes |
Length (In.) |
1.58 |
Length (mm) |
40.1 |
Max Run to Max Tap |
#6 STR - #6 STR |
Max Run to Min Tap |
#6 STR - #10 SOL |
Min Run to Min Tap |
#10 SOL - #10 SOL |
BMEcat - Halogen Free |
true |
Body Hex |
0.56 |
Connection Type |
Aluminum to Aluminum, Aluminum to Copper, Copper to Copper |
Inside Diameter (In.) |
0.20 |
Nut Hex |
0.75 |
Part Features |
dual rated, tin plated, range taking,durable alum alloy,true hex design for correct fit,free float pressure bar |
Tightening Torque (In-Lbs) |
165 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498390303 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0262 |
Std. Ctn. Qty. |
400 |
Std. Ctn. Volume (cf) |
0.1047 |
Part Drawings |
Aluminum Split Bolt Connectors - 6 thru 4/0 AWG |
US English |
|
Catalog Cut Sheets |
US English |