SBCT3-C

Mechanical Connectors - Split Bolt

Split bolt, copper, tin plated, type SBCT, dual rated, #8 STR - #4 STR AWG.

Specifications

Conductor Size Run

0.58

Connection Type

Copper to Aluminum

Material

Tin-Plated Copper

Minimum Tap With One Maximum Run (AWG STR)

#10 STR

CSA Certified

C22.2 No. 65-13

UL Listed

Yes - Copper & Aluminum

Length (In.)

1.24

Length (mm)

31.5

Body Hex

0.58

Copperweld Str.

Max. Wire Range (mm)

25

Min. Wire Range (mm)

10

Nut Hex

0.81

Part Features

high strength copper for corrosion resistance,tin plated,range taking,dual rated for copper and alum,hex design

Tightening Torque (In-Lbs)

275

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370769

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Split Bolt, Copper, Tin Plated - 8-500

US English

Articles

Bonding and Grounding Strategies for the Telecommunications Room

US English

Related Products