VT-6-6

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, type VT, 500 - 1000 kcmil run, 3/0 STR - 1000 kcmil tap.

Specifications

Material

Bronze Casting

UL Listed

Yes

Height (In.)

2.25

Height (mm)

57.2

Length (In.)

2.75

Length (mm)

69.9

Width (In.)

3.06

Width (mm)

77.7

Range of Equal Run & Tap Min.

500 kcmil - 1000 kcmil

Range of Equal Run and Tap Max.

3/0 STR - 1000 kcmil

Copper Conductor Size Run

500 kcmil - 1000 kcmil

Copper Conductor Size Tap

3/0 STR - 1000 kcmil

Angle

Straight

Application

Copper Code Conductor

Bolt Size

0.63

CSA Certified

Connection Type

Copper to Copper

Hex Size (In.)

15/16

Inside Dimension (In.)

1.25

Part Features

high strength bronze for heavy duty connections and to inhibit corrosion

Tightening Torque (In-Lbs)

660

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368357

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1624

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SBA6-C Product Page

US English

Part Drawings

Two Bolt Connector, Bronze

US English

Related Products