VTA-6-6

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, tin-plated, type VTA, 500 - 1000 kcmil run, 3/0 STR - 1000 kcmil tap.

Specifications

Material

Tin-Plated Bronze Casting

UL Listed

Yes

Height (In.)

2.25

Height (mm)

57.2

Length (In.)

2.75

Length (mm)

69.9

Width (In.)

3.06

Width (mm)

77.7

Copper Conductor Size

1000 kcmil

Copper Conductor Size Run

500 - 1000 kcmil

Copper Conductor Size Tap

3/0 STR - 1000 kcmil

Aluminum Conductor Size

Angle

Straight

Application

Copper and Aluminum Code Conductor

Bolt Size

5/8

CSA Certified

Connection Type

Copper to Copper

Copperweld Solid

Hex Size (In.)

15/16

Inside Dimension (In.)

1.25

Max. Aluminum Conductor Size

Max. Copper Conductor Size

1000 kcmil

Part Features

high strength bronze for heavy duty connections, tin-plated to inhibit corrosion and oxidation

Tightening Torque (In-Lbs)

660

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368576

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1775

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

VTA-0-Q Product Page

US English

Part Drawings

Two Bolt Connector, Bronze, Tin Plated C-PCVTA-0-Q--ENG

US English

Related Products