DNF10-250FI-E

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in a yellow, nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.95" (24.1 mm) long and 0.36" (9.1 mm) wide. The disconnect has a funnel entry configuration and an insulated grip sleeve barrel. It comes in bags of 20.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

DNF-FI

Length In (mm)

0.95 (24.1)

Max. Insulation Diameter In. (mm)

0.22 (5.6)

Width In (mm)

0.36 (9.1)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Bag

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Barrel design with larger outside diameter for use with more common hand tools • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498334190

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0641

Resources

Part Drawings

US English

Selection Guides

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products