DNG14-250FB-L

Loose Piece Disconnects

The Supra-Grip™ female disconnect is made of brass and is tin-plated. It is fully insulated in blue nylon. It has a tab size of 0.250 x 0.032 (6.3 x 0.5 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.93" (23.6 mm) long and 0.35" (8.9 mm) wide. The disconnect has a double crimp funnel entry barrel configuration and a butted seam barrel with an integrated metal insulation grip. It comes in bottles of 50.

Specifications

Note

DNG14-250FB-L replaces DNG14-250FB-C

Style

Female Disconnect - Supra-Grip

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry - Double Crimp

Barrel Type

Butted Seam - Integrated Metal Insulation Grip

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DNG-FB

Length In (mm)

0.93 (23.6)

Max. Insulation Diameter In. (mm)

0.153 (3.93)

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Bottle

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Flared barrel extension integrated into stamping to provide insulation grip for double crimp requirements • Fully insulated design provides protection from electrical shorts • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher-quality connection • Mates with DNF-FIMB family • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498311980

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0099

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0493

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

SUPRA-GRIP Female Disconnect, Nylon Fully Insulated - DNG-FB

US English

Catalog Cut Sheets

DNG18-187FB-C Product Page

US English

Related Products