DPF14-205FIB-3K

Disconnects on Reel

The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in blue premium nylon housing. It has a tab size of 0.187/0.205 x 0.032" (4.8/5.2 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.78" (19.8 mm) long and 0.31" (7.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in reels of 3000.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Premium Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DPF-FIB

Length In (mm)

0.78 (19.8)

Max. Insulation Diameter In. (mm)

0.16 (4.1)

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V2

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-11

CA9 Series Crimp Die

CD9-11A

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

3000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Premium nylon insulation retains its shape when crimped and provides a tight grip around the wire insulation for maximum strain relief • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498382375

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

DPF18-110FIB-3K Product Page

US English

Part Drawings

DISCOGRIP Female Disconnects, Fully Insulated, Funnel Entry, DPF-FIB,FIBR-3K

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products