DR18-206-M

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is non-insulated in metallic housing. It has a tab size of 0.205/0.187 x 0.02" (5.2/4.8 x 0.5 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.54" (13.7 mm) long and 0.25" (6.4 mm) wide. The disconnect has a standard barrel configuration and a sleeved barrel. It comes in boxes of 1000.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Standard

Barrel Type

Sleeved Barrel

Base Material

Brass

Depth (In.)

0.53

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

DR

Length In (mm)

0.54 (13.7)

Max. Insulation Diameter In. (mm)

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

N/A

Max. Voltage Rating

600V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Box

Pieces Per Reel

Part Features

• Right angle design for use in limited space applications • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382764

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0045

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.0447

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Right Angle Female Disconnect, Non Insulated - Metal Sleeve - DR-205,206

US English

Related Products