DV18-250P-MY

Loose Piece Disconnects

The vibration resistant piggyback disconnect is made of brass and is tin-plated. It is barrel insulated in red vinyl housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.88" (22.4 mm) long and 0.29" (7.4 mm) wide. The disconnect has a standard barrel configuration and a sleeved barrel. It comes in boxes of 1000.

Specifications

Note

DV18-250P-MY replaces DV18-250P-M

Style

Piggy Back Disconnect

UL Listed

No

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Standard

Barrel Type

Sleeved Barrel

Base Material

Brass

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

DV-P

Length In (mm)

0.88 (22.4)

Max. Insulation Diameter In. (mm)

0.132 (3.4)

Width In (mm)

0.29 (7.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

300V

Temperature Rating

194 Degrees Fahrenheit (90 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Box

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Combination of female disconnect and male tab allows versatility in points of connection • Multiple connection points allow additional circuits to be added to existing equipment without expensive rework • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • UL Flammability UL 94V-2/HB, maximum insulation temperature 194°F (90°C) • Rated up to 300 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498378711

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0877

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.5261

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

PiggyBack Disconnect-A41208

US English

Related Products