EDNF10-250FI-Q

Disconnect

StrongHold™ Female Disconnect, nylon fully insulated, 12 - 10 AWG, .250 x .032 tab size.

Specifications

Barrel Type

Sleeved Barrel

Color

Yellow

Disconnect Type

Female Disconnect

Finish

Tin-Plated

For Use With

CT-100A, CT-600-A, CT-1550, CT-1551, CT-2300/ST, CT-2500/L

Insulation Type

Nylon - Fully Insulated

Max. Ins.

0.22

Max. Ins. (mm)

5.6

Maximum Operating Temperature (C)

125

Maximum Operating Temperature (F)

257

Maximum Voltage (V)

600

Overall Length (In.)

0.95

Overall Length (mm)

24.1

Standards

UL, CSA

Tab Size (In.)

0.250 x 0.032

Tab Size (mm)

6.3 x 0.8

Width (In.)

0.36

Width (mm)

9.1

Wire Range

12 - 10 AWG (4.0 - 6.0)

Wire Strip Length (In.)

0.28125

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498327979

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1019

Resources

Part Drawings

Fully Nylon Insulated Female Disco, metal sleeve 12-10 awg

US English

Related Products