F94-40-Q

Loose Piece Ferrules

Ferrule, non-insulated, 400 kcmil wire range, 1.57 (44.0mm) Pin Length.

Specifications

Maximum Wire Size (AWG)

7/0

Maximum Wire Size (kcmil)

424.2

Package Type

Loose Piece Ferrules

Wire Strip Length (In.)

1 3/4

Wire Strip Length (mm)

40

Overall Length (In.)

1.57

Insulation Type

Non-Insulated

Inside Diameter (In.)

0.9

Inside Diameter (mm)

22.8

Outside Diameter (In.)

0.94

Outside Diameter (mm)

24

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Standards Met

DIN 46228 Part 1, CSA C22.2 No. 291-14

Style

Standard

Insulation Material

Non-Insulated

Plating Type

Tinned

Part Number Series

F

CSA Certified

Yes

Color

Metallic

Part Features

Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel

UL Listed

No

Wire Range (mm²)

240

Wire Range In. (mm²)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498333358

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Specification Sheets

Large Ferrule Crimping Dies: TMSP08--SA-ENG (pdf)

US English

Part Drawings

Ferrules - Bare, No Sleeve Sheet 1 Of 2

US English

Related Products