FSDXL84-12-C

Loose Piece Ferrules

Polypropylene insulated ferrules single wire blue DIN color expanded short circuit protection end sleeve, #6 AWG (16.0mm²) Wire Size, 0.47 (12.0mm) Pin Length.

Specifications

Maximum Wire Size (AWG)

6

Maximum Wire Size (kcmil)

26.25

Package Type

Loose Piece Ferrules

Wire Strip Length (In.)

5/8

Wire Strip Length (mm)

15.9

Overall Length (In.)

1

Insulation Type

Polypropylene

Color Code

Blue

Inside Diameter (In.)

0.24

Inside Diameter (mm)

6

Outside Diameter (In.)

0.25

Outside Diameter (mm)

6.4

Maximum Wire Insulation Diameter (In.)

0.47

Maximum Wire Insulation Diameter (mm)

12

Pin Length (In.)

0.47

Pin Length (mm)

12

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

DIN 46228 color code, UL 486F Listed, CSA C22.2 No. 291-14

Flammability Rating

UL 94 HB

Style

Short Circuit Protection Sleeve

Insulation Material

Polypropylene

Plating Type

Tinned

Part Number Series

FSDXL

CSA Certified

Yes

Part Features

Expanded Short Circuit Polypropylene insulated housing comforms to DIN color requirements Meets DIN, UL and CSA standards for single wire containment Funnel entry for faster insertion and lower installed cost Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Suitable for limited space panel applications Multiple pin lengths available for a variety of terminal blocks

UL Listed

Yes

Wire Range (mm²)

16

Wire Range In. (mm²)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498333386

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0097

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Ferrules with Sleeves for Short Circuit Protection Spec Sheet

US English

Part Drawings

Ferrules with Short Circuit Protection Sleeves - A41753

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products