Ferrule Type | Twin Wire |
Cover Material | Polypropylene |
Copper Conductor Size (AWG) | #12 |
Maximum Copper Conductor Size (AWG) | #12 |
Maximum Metric Conductor Size (mm²) | 4 |
Minimum Copper Conductor Size (AWG) | #12 |
Minimum Metric Conductor Size (mm²) | 4 |
UL Temperature Rating (°C) | 105 |
CSA Temperature Rating (°C) | 105 |
Flammability Rating | UL94-HB |
Wire Strip Length (In.) | 21/32 |
Wire Strip Length (mm) | 16.8 |
Pin Length (In.) | 0.47 |
Pin Length (mm) | 12 |
Inside Diameter (In.) | 0.15 |
Inside Diameter (mm) | 3.9 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -60 |
Maximum Wire Insulation Diameter (In.) | 0.17 |
Maximum Wire Insulation Diameter (mm) | 4.3 |
Outer Diameter (In.) | 0.17 |
Outer Diameter (mm) | 4.2 |
Overall Length (In.) | 0.91 |
Overall Length (mm) | 23 |
Product Type | Covered Twin Wire Ferrule |
Standards Met | DIN 46228, CSA C22.2 No. 291-14, UL 486F, cULus 486F |
Finish/Coating | Tin-Plated |
For Use With | CT-1002, CT-1003, CT-1090,CT-1123, CT-1160, CT-1170, CT-2300/ST WITH CD-090, CT-2500/L (CT-2523CH), CTFP-100 |
Packaging Type | Bag |
Base Material | Copper |
Color Code | Gray |
Sub Brand | Pan-Term® |
Part Features | Twin Wire Polypropylene insulation housing conforms to DIN color requirements Meets DIN, UL and CSA standards for twin wire containment Funnel entry for faster insertion and lower installed cost Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Suitable for limited space panel applications Multiple pin lengths available for a variety of terminal blocks |
UPC | 07498376314 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1164 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Ferrule Installation Machine Video 16:9 CP-991 | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ferrules With Sleeves Twin Wire (Din) FTD: 2 Wires Inserted Into Ferrule Part Drawing A41669 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English |