E14-8LFB-L

Terminals

StrongHold™ Locking Fork Terminal, Non-Insulated, 16 - 14 AWG, #8 Stud Size.

Specifications

Barrel Configuration

Standard

Barrel Type

Butted

Finish

Tin-Plated

For Use With

CT-100A, CT-200, CT-600-A, CT-1570, CT-2300/ST, CT-2500/L

Fork Type

Locking Fork

Insulation Type

Non-Insulated

Max. Wire Range (mm)

2.5

Maximum Operating Temperature (C)

150

Maximum Operating Temperature (F)

302

Maximum Voltage (V)

2000

Min. Wire Range (mm)

1.5

Overall Length (In.)

0.77

Overall Length (mm)

19.6

Standards

UL, CSA

Stud Size

#8 (M4)

Width (In.)

0.29

Width (mm)

7.4

Wire Range

16 - 14

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328062

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Non Insulated Locking Fork 16-14 awg

US English

Related Products