P22-2F-C

Loose Piece Terminal

Fork Terminal, non-insulated, 26- 22 AWG, #2 stud size, standard package.

Specifications

Style

Standard

Wire Range In. (mm²)

26 - 22 AWG (0.1 - 0.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Length (In.)

0.49

Length (mm)

12.5

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

P

Stock

0.02

Stock (mm)

0.5

Width In (mm)

0.19 (5.1)

Wire Strip Length In. (mm)

3/16 (4.8)

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

No

Packaging Type

Bottle

Note

Discontinued with No Replacement

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498389042

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0069

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0689

Resources

Part Drawings

Fork Terminals, Non-Insulated - #26 - 22 AWG - 41228

US English

Catalog Cut Sheets

P22-2F-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products