PM2-5F-C

Loose Piece Terminal

Fork Terminal, 1.0 - 2.5mm² wire range, M5 stud size, non-insulated.

Specifications

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Overall Length (In.)

0.71

Overall Length (mm)

18

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Style

Standard

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Color Code

Metallic

Insulation Material

Non-Insulated

Length (In.)

0.71

Length (mm)

18.0

Plating Type

Tinned

Part Number Series

PM

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.34 (8.6)

Wire Strip Length In. (mm)

9/32 (7.1)

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

No

Package Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498384226

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0069

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0344

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products