PMN2-3F-3K

Terminals on Reel

Reel-Fed Fork Terminal, 1.5 - 2.5mm² wire range, M3 stud size, nylon barrel insulated.

Specifications

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Overall Length (In.)

0.78

Overall Length (mm)

19.8

Maximum Wire Insulation Diameter (In.)

0.16

Maximum Wire Insulation Diameter (mm)

4.1

Base Material

Copper

Finish/Coating

Tinned

Flammability Rating

UL 94V-2/HB

Style

Standard

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Color Code

Blue

Insulation Material

Nylon

Plating Type

Tinned

Part Number Series

PMN

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.23 (5.9)

Wire Strip Length In. (mm)

7/32 (5.5)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-2

CA9 Series Crimp Die

CD9-2A

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Reel

Pieces Per Reel

3000

Clearance (mm)

5.1

Part Features

Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time. Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498368460

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Fork Terminals-A41095

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products