PMV1-5FB-CY

Loose Piece Terminal

Fork Terminal, butted seam, 0.5 - 1.0mm² wire range, M5 stud size, vinyl barrel insulated, funnel entry.

Specifications

Style

Standard

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.86

Length (mm)

23.6

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PMV

Max. Ins.

0.16

Max. Ins. (mm)

4.0

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.35 (9.1)

Wire Strip Length In. (mm)

1/4 (6.4)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

No

Packaging Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener. Insulation support helps to prevent wire damage in bending applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498369522

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0010

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0051

Resources

Part Drawings

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

US English

Related Products