PN22-2F-C

Loose Piece Terminal

Fork Terminal, nylon insulated, 26 - 22 AWG, #2 stud size, standard package.

Specifications

Style

Standard

Wire Range In. (mm²)

26 - 22 AWG (0.1 - 0.5)

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Length (In.)

0.66

Length (mm)

16.8

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

PN

Max. Ins.

0.09

Max. Ins. (mm)

2.3

Stock

0.02

Stock (mm)

0.5

Width In (mm)

0.20 (5.1)

Wire Strip Length In. (mm)

7/32 (5.5)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

No

Standards

American Bureau of Shipping (ABS)

Packaging Type

Bottle

Note

Discontinued with No Replacement

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498389030

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0064

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0641

Resources

Part Drawings

Fork Terminals, Nylon Insulated - PN22-2F

US English

Catalog Cut Sheets

PN22-2F-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products