obsolete

PMV6-P10-L

Terminals - Metric

Metric Pin Terminal, 4.0 6.0mm wire range, vinyl barrel insulated.

Specifications

Freight Class Code

61260

Color

Yellow

Insulation

Vinyl

Max. Ins. (mm)

6.40

Note

PV10-P55-LY replaces PMV6-P10-L

Panduit Color Code

Yellow

Pin Diameter (mm)

2.5

Plating Type

Tinned

Wire Range

4.0 - 6.0mm²

Wire Range (mm²)

4.0 - 6.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498384406

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0074

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0368

Resources

Part Drawings

Metric Pin Terminals - Vinyl Insulated

US English

Catalog Cut Sheets

DM1-63M-C Product Page

US English

Related Products