Pin Terminal, 12 10 AWG, vinyl insulated, .55 pin length, convenience package.
Pin Length (In.) | 0.55 |
Pin Length (mm) | 14 |
Insulation Material | Vinyl |
Maximum Wire Size (AWG) | 12 - 10 AWG |
Wire Strip Length (In.) | 0.31 |
Wire Strip Length (mm) | 7.9 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 1.1 |
Overall Length (mm) | 27.9 |
Sub Brand | Pan-Term® |
Part Features | Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 61305675790 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0136 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0681 |
Part Drawings | Pin Terminal, Vinyl Insulated, Funnel Entry | English | |
Selection Guides | Selection Guide - WW-TMFL05 New Convenience Pack Terminals2 | English | |
Selection Guides | Terminal Tools Selection Guide | English |