P18-38R-M

Loose Piece Ring Terminal

Ring Terminal, 22 – 16 AWG, 3/8" stud size, non-insulated, bulk package.

Specifications

Maximum Wire Size (AWG)

22 AWG - 16 AWG

Stud Size

3/8"

Wire Range (mm²)

0.5 - 1.5

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Color Code

Metallic

Finish/Coating

Tinned

Insulation Material

Non-Insulated

Plating Type

Tinned

Part Number Series

P

Clearance

0.43

Clearance (mm)

10.9

Length (In.)

1.00

Length (mm)

25.4

Overall Width (In.)

0.53

Overall Width (mm)

13.5

Stock

0.03

Stock (mm)

0.8

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

7.1

Flammability Rating

N/A

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Package Type

Box

Part Features

• Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380213

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0047

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.0468

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Ring Terminals, Non-Insulated - P18-R

US English

Related Products