globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The P2-38R-T Pan-Term® Terminal is a non-insulated, ring terminal. Brazed seam protects terminal barrel from splitting during the crimp process. Internal barrel serrations assure good wire contact and maximum tensile strength.

Specifications

Stud Hole Size (In.) 3/8"
Stud Hole Size (mm) 10
Stud Size 3/8"
Insulation Material Non-Insulated
Maximum Copper Conductor Size (AWG) #2
Maximum Wire Size (AWG) #2
Minimum Wire Size (AWG) #2
Minimum Copper Conductor Size (AWG) #2
Wire Strip Length (In.) 7/16
Wire Strip Length (mm) 11.1
Standards Met cULus Listed 587H E52164, CSA Certified LR31212
Base Material Copper
Maximum Voltage (V) 2000
Finish/Coating Tin-Plated
Barrel Type Standard
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Outer Diameter (In.) 0.48
Seam Type Brazed
Outer Diameter (mm) 12.2
Inside Diameter (In.) 0.37
Inside Diameter (mm) 9.4
Sub Brand Pan-Term®
Overall Length (In.) 1.46
Overall Length (mm) 37.1
Overall Width (In.) 0.68
Overall Width (mm) 17.3
Tongue Thickness (In.) 0.06
Tongue Thickness (mm) 1.5
Tongue Width (In.) 0.68
Tongue Width (mm) 17.3
Packaging Type Box
Product Type Ring Terminal
For Use With CT-1701, CT-2600 (CD-2600-P2)
Part Features • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength

Packaging Detail

UPC 07498387053
Std. Pkg. Qty. 200
Std. Pkg. Volume (cf) 0.8105
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}