The P6-14R-E Pan-Term® Terminal is a non-insulated, ring terminal. Brazed seam protects terminal barrel from splitting during the crimp process. Internal barrel serrations assure good wire contact and maximum tensile strength.
Stud Hole Size (In.) | 1/4" |
Stud Hole Size (mm) | 6 |
Stud Size | 1/4" |
Insulation Material | Non-Insulated |
Maximum Copper Conductor Size (AWG) | #6 |
Maximum Wire Size (AWG) | #6 |
Minimum Wire Size (AWG) | #6 |
Minimum Copper Conductor Size (AWG) | #6 |
Wire Strip Length (In.) | 7/16 |
Wire Strip Length (mm) | 11.1 |
Standards Met | cULus Listed 587H E52164, CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 2000 |
Finish/Coating | Tin-Plated |
Barrel Type | Standard |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Outer Diameter (In.) | 0.32 |
Seam Type | Brazed |
Outer Diameter (mm) | 8.1 |
Inside Diameter (In.) | 0.23 |
Inside Diameter (mm) | 5.8 |
Sub Brand | Pan-Term® |
Overall Length (In.) | 1.21 |
Overall Length (mm) | 30.7 |
Overall Width (In.) | 0.47 |
Overall Width (mm) | 11.9 |
Tongue Thickness (In.) | 0.045 |
Tongue Thickness (mm) | 1.14 |
Tongue Width (In.) | 0.47 |
Tongue Width (mm) | 11.9 |
Packaging Type | Bottle |
Product Type | Ring Terminal |
For Use With | CT-1701, CT-2600 (CD-2600-P6) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498387067 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0040 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.0398 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | #6 Barrel Non-Insulated Ring Tongue | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English |