PMV1-3RB-3K

Ring Terminals on Reel

Reel-Fed Ring Terminal, 0.5 – 1.0mm² wire range, M3 stud size, vinyl insulated, funnel entry.

Specifications

Package Type

Reel

Base Material

Copper

Insulation Material

Vinyl

Barrel Type

Metric Stud Size, Butted Seam

Maximum Wire Size (AWG)

22 AWG - 18 AWG

Overall Length (In.)

0.76

Overall Length (mm)

19.3

Overall Width (In.)

0.23

Overall Width (mm)

5.8

Wire Strip Length (In.)

0.21

Wire Strip Length (mm)

5.5

Finish/Coating

Tinned

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Funnel Entry

Color Code

Red

Plating Type

Tinned

Part Number Series

PMV

Clearance

0.2

Clearance (mm)

5.2

Stock

0.03

Stock (mm)

0.81

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-1

CA9 Series Crimp Die

CD9-1A

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.15

Insulation Diameter (mm)

3.7

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Insulation support helps to prevent wire damage in bending applications • Ring tongue design assures a secure connection in high vibration applications

Pieces Per Reel

3000

Stud Size

-

Stud Size Metric

M3

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498368443

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

RING TERMINALS, 2 PC. VINYL INSULATED, #22-18

US English

Catalog Cut Sheets

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products