PN10-8RN-D

Loose Piece Ring Terminal

Ring Terminal, 12 – 10 AWG, #8 narrow stud size, nylon insulated, bulk package.

Specifications

Package Type

Box

Base Material

Copper

Insulation Material

Nylon

Barrel Type

Insulation Grip Sleeve

Maximum Wire Size (AWG)

12 AWG - 10 AWG

Overall Length (In.)

1.04

Overall Length (mm)

26.4

Finish/Coating

Tinned

Stud Size

#8

Stud Size Metric

M4

Wire Range (mm²)

4.0 - 6.0

Barrel Configuration

Standard

Color Code

Yellow

Plating Type

Tinned

Part Number Series

PN

Clearance

0.31

Clearance (mm)

7.9

Stock

0.04

Stock (mm)

1.0

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

Yes

Insulation Diameter (In.)

0.23

Insulation Diameter (mm)

5.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

61305602293

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0641

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

#12-10 RING TERMINALS 3PC. NYLON INSULATED

US English

Related Products