The PN14-10R-C Pan-Term® Terminal is a nylon insulated, ring terminal. The metal insulation grip sleeve crimps to wire insulation, providing protection and strain relief to the crimp joint for high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength.
Stud Hole Size (In.) | #10 |
Stud Hole Size (mm) | 5 |
Stud Size | #10 |
Insulation Material | Nylon |
Maximum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | #14 |
Minimum Wire Size (AWG) | #18 |
Minimum Copper Conductor Size (AWG) | #18 |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1 |
Wire Strip Length (In.) | 7/32 |
Wire Strip Length (mm) | 5.6 |
Standards Met | cULus Listed 587H E52164, CSA Certified LR31212, Military QPL AS7928 (MS25036-108) |
Base Material | Copper |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Barrel Type | Grip Sleeve |
Flammability Rating | UL94-HB |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.16 |
Maximum Wire Insulation Diameter (mm) | 4.1 |
Sub Brand | Pan-Term® |
Overall Length (In.) | 0.85 |
Overall Length (mm) | 21.6 |
Overall Width (In.) | 0.31 |
Overall Width (mm) | 7.9 |
Tongue Thickness (In.) | 0.03 |
Tongue Thickness (mm) | 0.8 |
Tongue Width (In.) | 0.31 |
Tongue Width (mm) | 7.9 |
Packaging Type | Bottle |
Product Type | Ring Terminal |
For Use With | CT-100, CT-1550, CT-1551, CT-2300/ST (CD-550), CT-2500/L (CT-2550CH), UP14ZLW (CD-550) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498380020 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0368 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Part Drawing - PDF - A4118510 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Terminal Military Cross Reference | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Selection Guide TMSG11--SA-ENG | English |