PV18-56RX-LY

Loose Piece Ring Terminal

Ring Terminal, 22 – 18 AWG, 5/16" stud size, vinyl insulated, expanded insulation for large wire O.D.

Specifications

Note

PV18-56RX-LY replaces PV18-56RX-CY

Stud Size

5/16"

Wire Range

22 AWG - 18 AWG

Wire Range (mm²)

0.5 - 1.0

Barrel Configuration

Expanded Entry

Barrel Type

Insulation Support, Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PV-RX

Clearance

0.4

Clearance (mm)

10.2

Length (In.)

1.17

Length (mm)

29.7

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Stock

0.03

Stock (mm)

0.8

Width (In.)

0.46

Width (mm)

11.7

Wire Strip Length (In.)

5/16" (.3125)

Wire Strip Length (mm)

7.9

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Packaging Type

Bottle

Part Features

• Expanded wire entry designed to accommodate wire with a larger insulation thickness • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498312171

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0003

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0026

Resources

Catalog Cut Sheets

PV18-4RX-CY Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products