PV4-14RX-E

Loose Piece Ring Terminal

Ring Terminal, large wire, 4 AWG, 1/4" stud size, vinyl expanded insulation, standard package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Vinyl

Barrel Type

Insulation Support, Brazed Seam

Maximum Wire Size (AWG)

4 AWG

Overall Length (In.)

1.87

Overall Length (mm)

47.5

Overall Width (In.)

0.55

Overall Width (mm)

14

Wire Strip Length (In.)

0.50

Wire Strip Length (mm)

12.7

Finish/Coating

Tinned

Stud Size

1/4"

Wire Range (mm²)

25

Barrel Configuration

Expanded Entry

Color Code

Yellow

Plating Type

Tinned

Part Number Series

PV-RX

Clearance

0.53

Clearance (mm)

13.5

Stock

0.05

Stock (mm)

1.3

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL 486A - UL 486B

Insulation Diameter (In.)

0.52

Insulation Diameter (mm)

13.1

Part Features

• Expanded wire entry designed to accommodate wire with a larger insulation thickness • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498387036

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0009

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.0093

Resources

Part Drawings

Ring Terminals, Large Wire - Vinyl Expanded Insulation, PV4-RX

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

PV14-8RX-C Product Page

US English

Catalog Cut Sheets

PV8-8RX-QY Product Page

US English

Related Products