Product Type | Fiber Termination Kit Case |
Material | Canvas |
Color | Black |
Overall Width (In.) | 32.5 |
Overall Width (mm) | 826 |
Overall Depth (In.) | 18 |
Overall Depth (mm) | 457 |
Overall Height (In.) | 14.5 |
Overall Height (mm) | 368 |
Standards Met | RoHS Directive is not applicable |
Number of Fibers | 4 |
Part Features | Case is constructed of rugged black canvas |
UPC | 07498365788 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.2540 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - FKITCASE | English |