FLOUPEX10

Non-Consumables

Eye Loupe (10x).

Specifications

Compatible Fiber Diameter (nm)

NA

Number of Pieces

NA

Weight (g)

Weight (lb)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Sub Brand

Opticom

Packaging Details

UPC

07498377047

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0211

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2114

Resources

Part Drawings

Eye Loupe 10X - 02421-13

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Related Products