FPAD

Non-Consumables

Fiber polishing pad (70 durometer).

Specifications

Weight (g)

134

Weight (lbs)

0.295

Application

Fiber Optic Connectors

Material

Rubber/Acrylic

Part Features

Rubber pad is used for polishing and the acrylic. Plate is used for support

Sub Brand

Opticom

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364492

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Fiber Polishing Pad - 00746-06

US English

Part Drawings

Fiber Polishing Pad - 00746-06

US English

Part Drawings

POLISHING PAD KIT

US English

Related Products