FVFLPC-2.5SMY

Visual Fault Locator

Patch cord for all OptiCamĀ® 2.5mm ferrule connectors (SC & ST).

Specifications

Flammability Rating

Not-Rated

Fiber Count

1

Connector 1 Type

SC Simplex

Connector 2 Type

ST

Cable Length Range

0-9 m (0-32 ft)

Length (ft.)

1

Length (m)

0

Cable Color

Yellow

Assembly Length Range

0-9 m (0-32 ft)

Fiber Type

OS2

Product Type

Visual Fault Locator

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305132

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2841

Resources

Part Drawings

VFL SM 2.50mm UNIVERSAL PATCHCORD

US English

Related Products