FWP-C

Consumables

Cloth Wipes.

Specifications

Application

Panduit OptiCam Pre-Polished Cam Connectors

Length (mm)

101.6

Length In (mm)

4.00 In (101.6 mm)

Part Features

Each package contains (100) 4" square white non-woven wipe

Width (mm)

101.6

Width In (mm)

4.00 In (101.6 mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498364484

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4739

Resources

Catalog Cut Sheets

FCAMKIT Product Page: FBCC1--WW-ENG

US English

Catalog Cut Sheets

FIELDKIT Product Page: FBCC1--WW-ENG

US English

Part Drawings

LINT FREE WIPES

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Related Products