EJN418-212-Q

StrongHold™ Insulated Nylon Wire Joint for Wire Range 16-14

Specifications

Wire Strip Length (In.)

1/2

Wire Strip Length (mm)

12.7

Color

Clear

Overall Length (In.)

0.93

Finish/Coating

Tin-Plated

Insulation Material

Nylon

Maximum Voltage (V)

600

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

For Use With

CT-100A, CT-1550, CT-1551, CT-600-A, CT-2300/ST, CT-2500/L

Standards Met

UL, CSA

CMA Range Max.

14750

CMA Range Min.

8480

Flammability Rating

HB

Insulation Diameter (In.)

0.40

Insulation Diameter (mm)

10.2

Maximum Wire Size (AWG)

4 #18 - 2 #12 - (4) 1.0 - (2) 4.0

Overall Height (mm)

23.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498328200

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0070

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0701

Resources

Part Drawings

Nylon Wire Joint 18-12 awg

US English

Related Products