Product Type | Wire Joint |
Base Material | Brass |
Wire Strip Length (In.) | 1/2 |
Color Code | Clear |
Finish/Coating | Tin-Plated |
Insulation Material | Nylon |
Maximum Copper Conductor Size (AWG SOL) | #12 |
Maximum Copper Conductor Size (AWG STR) | #12 |
Minimum Copper Conductor Size (AWG SOL) | #18 |
Minimum Copper Conductor Size (AWG STR) | #18 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Overall Length (In.) | 0.93 |
Overall Length (mm) | 23.6 |
Inside Diameter (In.) | 0.165 |
Inside Diameter (mm) | 4.19 |
Standards Met | UL486C, CSA C22.2 No 65 |
Wire Strip Length (mm) | 12.7 |
Packaging Type | Bag |
For Use With | CT-100, CT-1550, CT-1551, CT-2500/L (CT-2550CH) |
Sub Brand | Pan-Term® |
Copper Conductor Size (AWG) | #18 - #10 |
Maximum Metric Conductor Size (mm²) | 4 |
Minimum Metric Conductor Size (mm²) | 1 |
Part Features | Designed to accommodate from one to seven wires with just one crimp, Accommodates multiple wire sizes in varying combinations, Barrel of terminal internally beveled to provide quick and easy wire insertion |
UPC | 07498339994 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.5972 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | NYLON INSULATED WIRE JOINT | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Pan Term Terminals Easy Selection Guide for Pan-Term Terminals D-TMSG11--SA-ENG | English |