Skip to main content
globe
地域と言語 {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Battery Energy Storage Systems

Build and deploy safe, reliable, and intelligent energy storage.

Our UL Listed components help you demonstrate the highest level of quality to earn Battery Energy Storage System (BESS) project preference.

Build in Performance

Innovative technologies are best built on proven experience. Use our control panel expertise to optimize valuable Battery Management System (BMS) enclosure space and solve the toughest noise, environmental, safety, security, and connection challenges.

A worker in a hard hat and safety vest is engaged in solar panel installation, representing Panduit's focus on sustainable energy.

Optimize BESS Installation

Connect with a Panduit renewable energy expert for a personalized consultation. We can review project needs, cross-check specification, and answer your questions. Plus, we provide cable cleat size and spacing recommendations that will save time and labor without compromising safety.

Build with Panduit

Panduit Solutions for BESS

A look at the battery stack inside a battery energy storage system container.

Battery Stack: Route and Connect Power and Communication Cables

1. Route Power & Communication Cables

2. Connect Battery Modules

3. Identify Wires & Cables

4. Bond System Components

Product Highlights

Cable Cleats

The best way to secure large cables necessary for utility scale storage, because in the event of a short circuit fault cleats also keep cables safely contained to prevent harm to people and property. Panduit offers three types to fit any BESS installation, all tested to IEC 61914, the globally recognized standard.

PanelMax™ Duct

Want to optimize space within your BMS? Our patented Corner and DRD din rail wiring duct can exploit previously unusable areas within the panel cabinet, reducing the overall footprint up to 30%, with less required material and faster installation. Also available in shielded versions to help you solve the toughest noise challenges for upmost reliability in the field.

Power Connectors

We offer power connectors for every aspect of BESS, from small terminals in the BMS, to large aluminum lugs for connecting into power infrastructure. For high-power, harsh environment battery energy storage applications, we recommend Pan-Lug Compression Lugs. Tin-plated to inhibit corrosion, they feature a flared barrel for easy wire entry and install simply and securely with a crimp tool.

Wire Identification

Our identification solutions simplify every stage of BESS, from assembly to installation and maintenance. Labels can be printed on desktop or handheld devices to maintain legibility, whether in the factory or the field. Choose self-laminating wire labels for fast installation with long term durability and turn-tell labels for high-density cable applications within the BMS.

Wire Basket

Rely on our overhead cable tray routing system to manage connections between the BMS and the Battery Stacks. This next-generation system is up to 20% lighter, with a greater load carrying capacity, for a superior strength-to-weight ratio. It’s designed to install smoothly, using larger openings to reduce cutting during sweeps by up to 50%. Plus, it’s made with at least 70% recycled steel.

Oil and gas factory in the night sky

Industry Insights

Cable Cleats for Short Circuit Protection

A complete guide to testing, design and selection.

Logos showing certifications including UL, RoHs, etc.

Build With a Partner You Trust

We must balance rapid development of renewable energy sources with reliability and safety. Panduit solutions meet or exceed industry certifications and standards worldwide.

2388048795

Want to discuss your renewable energy project needs?