Uninterruptible Power Supply
Protect Your Data and Critical IT Equipment with Panduit UPS
Product Overview
Future-proof operations with continuous, reliable power that adapts to evolving tech demands
The perfect solution for Data Centers, Enterprises and Edge IT, Panduit UPS Systems deliver top-tier power protection and backup for critical IT gear.
Features
Compact Form Factor
Energy Star Rated
Flexible Power System
Hot Swappable Battery
Lithium Battery
Scalable Runtime
Choosing a UPS: Where to Begin
Identify the Phase: Single-Phase or 3-Phase
Single-phase systems are ideal for smaller IT setups, offering reliable power for sensitive equipment. For larger environments, 3-phase systems deliver higher capacity and centralized control.
Select the Technology: Line Interactive or True Online Double Conversion
A Line-Interactive UPS offers reliable battery backup, voltage regulation and surge protection for less critical electronics. For more demanding environments, a True Online UPS provides seamless power with zero transfer time, pure sine wave output and continuous conversion to safeguard critical equipment.
Determine the Battery Type: VRLA or Lithium
VRLA batteries are more cost-effective upfront but require more maintenance and have a shorter lifespan. Lithium batteries offer longer life, faster recharge times and greater efficiency, making them ideal for critical environments needing reliable, long-term power.
Sizing a UPS correctly is crucial!
Discover the insight needed to secure peace of mind during your next power disruption.
Top UPS Markets
Ideal Applications for UPS Systems
Find the exact UPS to help you hit your carbon footprint and operational efficiency goals.
Snap into a seamless, scalable UPS System that evolves with your needs
Our innovative lithium powered Double-Conversion UPS solutions are designed with ease and efficiency in mind, allowing you to effortlessly connect multiple units and battery packs to customize the system to meet evolving power demands.
- High-Density, Scalable Power: Expand from 1 to 4 UPS units (5-40 kVA)
- Extended Runtime: Scalable batteries for long-lasting power
- Optimal Power Factor: Unity power factor ensures efficiency
- Versatile Voltage: Supports single-phase 208/240V
- Superior Double Conversion: Delivers top power quality
- SmartECO Efficiency: Achieve up to 98 percent efficiency
- Comprehensive Monitoring: Temperature, humidity, and electronic sensors included
- Seamless Connectivity: Wireless Wi-Fi for easy management
Seamless Integration
DCIM Software
Our UPS systems communicate seamlessly with third-party DCIM software, ensuring real-time data for optimal data center management and efficiency.
Optimize performance with expert UPS power services.
From on-site support to preventive maintenance, it’s all about proactive care that keeps critical systems running strong, minimizing downtime and maximizing efficiency. Power on, worry off.
*Source: Uptime Institute
Upgrade to Lithium 3x Battery Life
Explore our lithium UPS solutions
Featured Power Offerings
- Test
- Test
- Test
- Test