Comunicado de prensa
Panduit Honored in 2022 Cabling Installation & Maintenance Innovators Award
TINLEY PARK, Ill. — (September 26, 2022) — Panduit, a global leader in innovative electrical and network infrastructure solutions, was recognized today with eight Cabling Innovators Awards in the 2022 competition. Cabling Installation & Maintenance bestows the Innovators Awards annually to the best products and projects in the industry.
Panduit received eight awards in total, including two Platinum honors for RapidID™ Network Mapping System, a solution that uses patch cords pre-labeled with unique barcodes and a Bluetooth®-enabled handheld scanner to automate labeling, tracing, and troubleshooting, and the GIGA School project in Kawachinagano City, Japan.
Panduit also received five Gold awards and one Silver award:
- FlexCore™ Optical Distribution Frame (Gold Honoree) - a versatile front-access cabling system that provides the necessary protection for critical connections.
- FieldCord Connectors (Gold Honoree) - ideal for connecting network devices requiring a plug connection to the network and where the plug port area and/or the cable routing path in the network device is too small to use Panduit® TX6A™ Field Term Plugs.
- Uninterruptible Power Supply (Gold Honoree) - delivers highly efficient and reliable power protection and backup power for Computer IT equipment.
- OneMode™ (Gold Honoree) - a passive media converter that increases the speed of legacy multimode-fiber cables by eliminating modal dispersion. It’s designed to help meet the need for speed without having to rip and replace legacy infrastructure.
- PanMPO™ Fiber Connector (Gold Honoree) – the only connector to allow changes of gender and polarity without any extra tools.
- Wire Basket (Silver Honoree) - designed to route and manage copper data cables, fiber optic, or power cables within data centers, connected buildings, and industrial automation applications.
“At the core of Panduit is the relentless pursuit to solve market pervasive problems and to continuously innovate,” states Tom Kelly, Senior Vice President of Network and Electrical Infrastructure. “By listening to our customers and their diversified infrastructure needs, we are able to design and develop solutions that will help them grow in an evolving world. It is an honor to be recognized by CI&M with eight Innovators Awards.”
For more information, click here to visit Cabling Installation & Maintenance’s website.
Acerca de Panduit
Desde 1955, la cultura de Panduit de la curiosidad y pasión por la resolución de problemas han permitido conexiones más significativas entre las metas de negocio de las empresas y su éxito en el mercado. Panduit crea soluciones avanzadas de infraestructura física, eléctrica y de red para entornos empresariales, desde el centro de datos hasta el piso de manufactura, pasando por el escritorio y cuarto de telecomunicaciones. Con sede en Tinley Park, IL y operando en 112 países, la probada reputación de Panduit de liderazgo en calidad y tecnología, junto con un sólido ecosistema de socios, nos permiten apoyar, mantener e impulsar el crecimiento del negocio en un mundo conectado.
Contacto de prensa
Global
Dawn Leach
Manager Global Brand
Tel. 708-532-1800 ext. 81316
Dawn.Leach@panduit.com
LATAM
Miranda Alexandra Sánchez
Marketing Communication Specialist
Tel. 800 360 86 00
MirandaAlexandra.Sanchez@panduit.com
Monica Lechuga
Marketing Communications Manager
Tel. 800 360 86 00
monica.lechuga@panduit.com