Comunicado de prensa
Panduit Launches Lithium Ion UPS
Lithium Ion version offers up to 98.5% efficiency for Line-interactive models, longer battery life
TINLEY PARK, Ill. — (Oct. 3, 2022) — Panduit Corp. has added to its offerings with the release of the Lithium Ion UPS, a highly efficient and reliable UPS that provides protection and backup power to meet the continually growing power demands of Data Center, Enterprise, and Edge IT equipment.
The Lithium Ion UPS boasts excellent electrical performance, enhanced intelligent monitoring and network functions while complying with EMC and safety standards. Compared to a standard VRLA battery, the Lithium Ion battery features five times the energy density while occupying one-third the space. Its lifespan is up to three times longer and charges considerably faster than the VRLA.
“Panduit is excited to introduce the 1-3kVA Lithium Ion UPS with smart load shedding extending the runtime and integrated wireless for quick network connectivity among many other features,” stated Alan Burkel, Panduit data center product manager.
The innovative Lithium Ion UPS supports rack/tower installation and features a colorful LCD display with multiple buttons and LED indicators. Its intelligent network management card provides harden security remote access via Ethernet secure SNMPv# protocol to monitor and manage the UPS, micro-USB for firmware upgrade and RS-485 for connecting environmental and security sensors. The Lithium Ion UPS has an intelligent fan speed regulation that automatically adjusts due to ambient temperature and load percentage. It reduces energy waste and the cost of electricity by offering up to 98.5% high efficiency for Line-interactive models.
For more information on the Lithium Ion UPS, visit www.panduit.com/ups.
Acerca de Panduit
Desde 1955, la cultura de Panduit de la curiosidad y pasión por la resolución de problemas han permitido conexiones más significativas entre las metas de negocio de las empresas y su éxito en el mercado. Panduit crea soluciones avanzadas de infraestructura física, eléctrica y de red para entornos empresariales, desde el centro de datos hasta el piso de manufactura, pasando por el escritorio y cuarto de telecomunicaciones. Con sede en Tinley Park, IL y operando en 112 países, la probada reputación de Panduit de liderazgo en calidad y tecnología, junto con un sólido ecosistema de socios, nos permiten apoyar, mantener e impulsar el crecimiento del negocio en un mundo conectado.
Contacto de prensa
Global
Dawn Leach
Manager Global Brand
Tel. 708-532-1800 ext. 81316
Dawn.Leach@panduit.com
LATAM
Miranda Alexandra Sánchez
Marketing Communication Specialist
Tel. 800 360 86 00
MirandaAlexandra.Sanchez@panduit.com
Monica Lechuga
Marketing Communications Manager
Tel. 800 360 86 00
monica.lechuga@panduit.com