Skip to main content
globe
地区和语言 {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Electric Vehicle & EVSE

Innovative Solutions to Support Commercial EVs & Charging Equipment

ev-web-callout-images-wtgg3

Whether part of a truck, bus, or new charging infrastructure, we provide top-tier component solutions to drive the commercial electric vehicle market forward.

EV Cable Management Specialists

Our medium to heavy-duty cable management and connectivity solutions help manufacturers innovate from vehicle design through production.

The front of a truck displaying a significant battery, highlighting its electric capabilities.

Project Partners

Our Technical Solutions Engineers provide application guidance to solve novel design challenges, helping you efficiently manufacture the most reliable commercial electric vehicles.

Build EVSE to UL Standards

Stand out from the competition with dependable, high-performance UL listed systems. We'll help you choose from 30,000 readily available components to bring your design to life.

Build with Panduit

Commercial Electric Vehicle Product Applications

On-Vehicle Product Highlights

High Voltage cable clamp product

High Voltage EV Cable Clamps

Specifically engineered to manage and secure high voltage battery cable installations in heavy-duty electric vehicles. Installs seamlessly, with compressible rubber inserts safeguarding the delicate outer insulation layer from damage while allowing some movement to simplify manufacturing. Three sizes available, accommodating cables from 11-23mm.

Loom tube product that securely routes cable and hoses

Corrugated Loom Clamps

Secure and route electrical cables, hydraulic, or pneumatic hoses in heavy-duty vehicle applications. Clamps easily mount to a frame rail and the internal ribs ensure secure contact with corrugated loom tubing. One, two, or three position versions available with sizes accommodating CLT from 5/8 to 1”.

Electrical Power Lug product

Pan-Lug™ Compression Power Lugs

Speed vehicle assembly with easy-to-install power connectors. Generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel, and an inspection window allows visual confirmation of full insertion to ensure long-term quality.

Product to Insulate & protect wires and cables in outdoor applications

Damp-Shrink™ Heat Shrink

Protect against moisture with this thin-walled heat shrink, featuring an adhesive lined inner wall that seals to create a reliable barrier. Perfect for insulating and protecting wires/cables in outdoor applications. Rated to 600v, with 3:1 shrink ratio, and temp range from -55 to 110C.

Orange tube

Flame-Resistant Corrugated Loom Tube

This orange Corrugated Loom Tubing provides an economical way to identify and manage cables on electric vehicles, with enough flexibility to accommodate tight bends required at termination points. A lengthwise slit makes it easy to install over new or existing bundles of high-voltage cabling. Use with Corrugated Loom Clamps for fast and secure routing.

Logos showing certifications including UL, RoHs, etc.

Safety and Compliance Worldwide

Panduit renewable energy solutions meet or exceed industry certifications and standards worldwide.

2388048795

Want to discuss your renewable energy project needs?