Skip to main content
globe
地区和语言 {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Wireless Connectivity Infrastructure

Wired Infrastructure Enables Reliable Wireless Coverage

1919479574

Wireless connections are more important than ever, and our wired infrastructure is trusted for reliable, comprehensive coverage.

A wireless access point with drawings of various devices that connect via wi-fi

Seamlessly Connect Wi-Fi

Wi-Fi infrastructure connects numerous devices throughout your building and the wired infrastructure is key to ample bandwidth to keep everything and everyone connected.

Distribute Cellular Signals Inside

Today’s buildings require more than Wi-Fi. Distribute wireless antenna signals inside your building to provide occupants with data and voice connectivity.

The Panduit Difference

Standards-Based Solutions

Panduit smart building solutions meet applicable networking standards and guidelines from industry alliances, giving you confidence your installation will perform as expected.

Icon representing a certificate with a checkmark

Panduit Certification Plus System Warranty

We back your structured cabling installation – including Panduit copper and fiber cable and smart building connectivity – with our Certification Plus System Warranty

Wi-Fi and Cellular/DAS

Drawing of a multi-floor building showing where infrastructure is installed to support distributed antenna systems

In-Building Wireless Application

Featured Products

A short piece of vari-matrix 4-pair copper Ethernet cabling with the conductors flared at one end

Vari-MaTriX HD Cable

The industry’s smallest-diameter cable, Vari-MaTriX HD Category 6A cable is rated to 75°C, effectively mitigating heat rise in Power over Ethernet applications.

Field Term Plug

Efficiently connect wireless access points and other devices directly to your horizontal cable with field terminated plugs, saving time and money over traditional installations.

A Panduit copper jack in blue

Mini-Com® Jacks

Did you know that PoE causes a small arc inside the jack every time a connector is plugged or unplugged while under load? Our jacks are designed to keep this arc away from contact points so performance is not impacted.

A short piece of 4-pair copper Ethernet cabling with the conductors flared at one end

Extended Reach Copper Cable

Designed for smart building applications, 22 AWG copper cable is ideal for high-power PoE applications, maximizing power delivered to end devices and enabling great power efficiency.

Two components of the Panduit fault managed power system

Fault Managed Power Systems

Power remote radios for distributed antenna systems and other in-building wireless applications with Panduit Fault Managed Power System, the first UL-certified Class 4 power system in the market.

A piece of fiber optic cable with a yellow jacket

Fiber Cable

Connect your in-building wireless systems with industry-leading fiber optic cabling available in a wide variety of fiber counts to meet your application.

Industry Insights

Helping Purdue University Meet Wireless Demands

Universities are at the forefront when it comes to the demand for wireless connectivity. Students today move into student housing with not just a laptop and smart phone, but wireless printers and televisions and gaming systems and tablets and more. When Purdue University needed to upgrade their wireless capacity, they turned to Panduit for an infrastructure that could support their student body.

Students walking on campus under an arched sign that says Purdue University

Smart Building Power Resources

4 项目
1408823888

Let’s talk about your wireless connectivity.