Bronze grounding toe clamp.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Silicon Bronze |
Overall Length (In.) | 2.13 |
Overall Length (mm) | 54.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Standards Met | cULus LISTED TO UL467 |
Application | Utility/Ground Grid |
UPC | 07498360512 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1221 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Clamp - GMS Series Part Drawing N41170BA-DC | English | |
Press Releases | Press Release - bronzegc | English |