Module supplied with one RCA pass-through coupler with yellow insert, Black.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Sub Brand Pan-Net®
Material ABS
Product Type RCA Module
Module Type Mini-Com®
Color Black
Number of Module Spaces 1
Overall Depth (In.) 1.68
Overall Depth (mm) 42.7
Overall Height (In.) 0.72
Overall Height (mm) 18.3
Overall Width (In.) 0.61
Overall Width (mm) 15.4
RG Designation RG-6 and RG-59
Standards Met RoHS Compliant; CE Compliant
Termination Style Pass-Through

Packaging Detail

UPC 07498379655
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0037
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0369

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language